IESNA:LM-63-2002 
[TEST]P1058112
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-55 )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDR-S675D950-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 2 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1418
TILT=NONE
1 -1 1 37 5 1 1 0.145833 4 0
1 1 25.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
869.8 858.6 839.9 816.5 788.4 757.6 723.9 688.4 651 610.7
570.5 529.4 487.3 446.1 404 359.1 316.1 273.1 233.8 203
182.4 165.5 148.7 131.9 117.8 102.9 90.7 78.6 67.3 57.1
47.7 38.3 29.9 22.4 15 7.5 0
869.8 872.6 855.8 832.4 806.2 777.2 742.6 706.1 667.8 629.4
589.2 548.1 506.9 465.8 424.6 382.5 342.3 302.1 262.8 227.3
199.2 179.6 163.7 148.7 134.7 121.6 107.6 95.4 83.2 70.1
58.9 47.7 38.3 29 19.6 13.1 0
869.8 863.3 851.1 834.3 809 781 751 719.2 684.6 645.3
604.2 563 521.9 482.6 442.4 405 369.4 335.8 302.1 269.4
236.6 205.8 179.6 157.1 138.4 121.6 104.8 90.7 77.6 66.4
54.2 44 33.7 25.3 17.8 11.2 0
869.8 864.2 858.6 845.5 825.9 805.3 781.9 747.3 709.9 670.6
631.3 592 554.6 517.2 480.7 443.3 405 365.7 328.3 290.9
253.5 217 180.5 150.6 131.9 115 99.1 85.1 72 59.9
48.6 39.3 29.9 21.5 14 9.4 0
869.8 866.1 867 855.8 840.8 824.9 802.5 770.7 736.1 700.5
665.9 629.4 593.9 558.4 521.9 483.5 440.5 398.4 355.4 315.2
271.2 226.3 178.6 154.3 135.6 116.9 100.1 85.1 72 58.9
47.7 37.4 28.1 19.6 12.2 7.5 0
